Products
Service & Support
Industries & Solutions
Company

11.06.2021

Balluff Adds Inductive Sensors with CSA Approval for US and Canada

EX sensors meet demands of explosive-hazard areas

Balluff’s newly expanded inductive sensor portfolio for use in explosive-hazard areas has now earned CSA approval for the US and Canada. These sensors provide reliable detection and position measurement when hazardous materials, such as explosive gas, dust, or flammable liquids, are present.

Designed specifically to meet the demands of applications in hazardous atmospheres, each sensor uses such a low current and voltage to operate that it cannot ignite flammable material present in explosive zones. The combination of a sensor and an isolating amplifier forms an intrinsically safe unit.

The inductive sensors are available in three families of temperature ranges--low, high, and universal --for use in a wide range of ambient conditions. The sensor families are available in M12, M18 and M30 form factors for a wide range of applications. Their inductive switching principle provides non-contact, wear-free operation. They are approved for ATEX Zones 0, 1, 20, and 21.

The CSA-approved inductive sensors join a broad portfolio of intrinsically safe sensors from Balluff, including those with Ex, CE, IEC, IECEx, and EAC approvals and for ATEX zones 0, 1 and 2, and zones 20, 21, and 22.

Key features

  • For the widest range of installation conditions: uniform families in the common M12, M18 and M30 form factors

  • Suitable for many temperature ranges

  • Intrinsically safe sensors with matching signal converters from a single source

  • Fast installation and replacement thanks to standardized connections

Questions? Contact our public relations manager at:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue