Products
Service & Support
Industries & Solutions
Company

11.06.2021

Inductive Ex sensors with CSA approval for North America

Safely and reliably detect objects in explosion protected areas

Inductive Ex sensors with CSA approval

Our new inductive sensors for explosion-protected areas with CSA approval are suitable for use in the USA and Canada. This allows for reliable object detection and positioning in explosion-hazard areas with dust and gas atmospheres throughout North America.

The sensor families are available in M12, M18 and M30 form factors, so you can solve a variety of applications. There are also three families available for use in various temperature ranges. This ensures you of safe utilization in a variety of ambient conditions.

Their inductive switching principle provides non-contact, wear-free operation. And the uniform standard connections and cable versions mean our Ex sensors are simple to install.

Features

  • For the widest range of installation conditions: uniform families in the common M12, M18 and M30 form factors

  • Suitable for many temperature ranges

  • Intrinsically safe sensors with matching signal converters from a single source

  • Fast installation and replacement thanks to standardized connections

Inductive Ex sensors with CSA approval

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue