Products
Service & Support
Industries & Solutions
Company

10.04.2023

New generation of photoelectric sensors for the versatile detection of objects

Flexible use in robust cubic standard housing

With a new generation of photoelectronic sensors, Balluff offers a universally applicable and reliable solution for detecting objects and expands its globally established product family. These new sensors have compact and robust cubic standard housings and include all sensor principles – including photoelectric proximity switches with and without background suppression, retro-reflective sensors, and through-beam sensors.

The sensors are available with both invisible infrared light and red light, which is highly visible and, thus, easy to align. The integrated wide beam version with its 100 mm range, as well as the smaller beam version with its 50...150 mm range, offer high flexibility. The same applies to their uncomplicated normally closed/normally open switching and potentiometer, which enables quick and easy sensitivity adjustment.

Thanks to their versatile features, these new photoelectric sensors reliably and accurately detect a wide range of objects – regardless of shape, color or material. The field of application is diverse because of this color and material autonomy. Photoelectric proximity switches in the food and beverage industry can detect plastic bottles easily and reliably.

Through-beam photoelectric sensors are often used to detect foodstuffs filled in cardboard packaging, such as breakfast cereals or noodles. Retro-reflective sensors can be used to detect small pallets of colored plastic that pass over a conveyor belt — ideal for factory automation, life science, metalworking, and the automotive sector. In the latter, through-beam sensors with long-range detection, can detect the car body before it is dipped in primer, for example, or small components, such as plastic trim, can be detected by a photoelectric proximity switch with background suppression.

Features

  • Robust sensor design

  • Variable range and high detection range thanks to wide beam (optimized for non-uniform objects), small beam (improved small part detection), and long range (range up to 1 meter)

  • Quick and easy sensitivity adjustment with potentiometer

  • Flexible operation thanks to uncomplicated normally closed/normally open switching

  • Wide range of applications thanks to integration of all major sensor principles, application freely configurable

  • IP67 protection class

  • This updated R090K series replaces old 5K series

  • UKCA and cULus approval

Links to the products

Downloads

  • Photoelectric sensors BOS R090K for the versatile detection of objects
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue