Products
Service & Support
Industries & Solutions
Company

14.08.2020

Cables and splitters for harsh welding environments

Protected from weld spatter by TPE jackets and silicone tubes

In a welding environment, a cordset’s life span can be short. Weld spatter can burn through the cable, or the accumulated weight of weld debris can pull the cable out of the overmold. Balluff offers cables with Thermoplastic Elastomer (TPE) jackets, which offer weld spark resistance and a high flex life rating (>10 million cycles).

Then Balluff adds a silicone tube over the TPE cable and molds the tube into the connector. This creates an insulating air pocket that gives the cordset an even higher temperature resistance. The silicone tube also prevents occasional weld spatter and sparks from burning through the cable. The cable’s locking nut is coated with PTFE, preventing spatter buildup that can make it impossible to disconnect a damaged cordset.

Cordsets need protection near the sensor, but I/O blocks mounted in a weld area need protected cables as well. All Balluff I/O blocks have dual I/O on each port. To access both I/O you need a splitter to break out the two separate legs. Balluff’s new splitter cables offer the same TPE jackets with added silicone tubes molded into the connectors. Now you can fully utilize I/O blocks and protect cables where they are vulnerable, reducing downtime due to cable failure.

Features

  • Operating temperature (fixed) -60…250 ºC

  • Air inside silicone tube insulates the cable

  • Silicone tube overmolded into the head to prevent ingress

  • Resistant to thermal shocks

  • PTFE coated nut prevents debris from sticking

  • Cable lengths from 0.3 m…2.0 m;
    splitter lengths from 0.3 m…1.0 m

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue