Products
Service & Support
Industries & Solutions
Company

28.06.2019

Configurable, single channel analog interface modules

Simplify analog device integration with IO-Link

Analog devices are widely used in factory automation controls architectures. Typically, analog devices require dedicated cards in controls cabinets, connected by long runs of shielded cables from sensor to controller.

Our family of single channel analog interface modules simplify configuration and integration of analog devices by interfacing with IO-Link. These modules are fully configurable for signal type and resolution to convert a variety of analog input data such as current, voltage, and RTD/thermocouple measurement to digital equivalent values. Having IO-Link onboard makes enhanced diagnostic information available, including device temperature and short-circuits, and simplifies device configuration.

Balluff is introducing four second-generation, single channel analog-to-IO-Link interface modules:

  • BNI00C9 - Analog input conversion of input data like current, voltage and RTDs

  • BNI00C7 - Analog input for temperature measurement sensors, Type J, Type K, or RTDs

  • BNI00C8 - Analog output module with voltage or current output configurations

  • BNI00C6 - Universal analog module, configure as either an analog input or analog output

These modules further simplify installations by eliminating analog in-chassis interface boards and reducing additional analog network blocks. IO-Link lets you replace lengthy shielded cable runs with basic unshielded cables. The inline design and 18mm standard sensor size allows you to install the modules using off-the-shelf mounting hardware in compact spaces.

These interface modules support a wide range of analog sensors, including 2-wire, 3-wire, and 4-wire types. The analog output module can supply up to 1.4A of power in voltage output mode to drive a wide range of high power pneumatic or hydraulic controls. With enhanced configurability onboard, one module can be used for a variety of analog modes. Simplify your machine design with Balluff’s analog interface modules.

Features

  • Single channel analog interface modules designed to simplify analog integration

  • Extended diagnostics available through IO-Link communication, such as measurement out of range

  • 18mm smooth barrel style inline design with IP67 protection rating in stainless steel housing

  • Condition monitoring data, such as ambient temperature and operating hours User selectable resolution from 10 to 16 bits for digital values

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue