Products
Service & Support
Industries & Solutions
Company

23.10.2020

Converter cables connect M12 to Deutsch DT and AMP Superseal with several common pin outs

Open possibilities for mobile equipment makers

Selecting the proper electronic sensor for off-highway mobile equipment is a critical design step in launching a successful application. Off-highway equipment manufacturers require environmentally sealed automotive style connectors to meet their unique needs, but most sensor offerings come only equipped with an M12 threaded connector.

Balluff converter cables create new options by pairing an M12 connector with Deutsch DT and AMP Superseal connectors with several common pin outs. This makes the spectrum of sensors with M12 connectors available to you. Balluff’s converter cables are rated for 5 million flex cycles and come with IP67, IP68 and IP69K protection ratings, so they are ready for challenging environments.

The cables utilize PUR jackets rather than PVC. PUR improves the resistance to many oils, gasoline, degreaser solvents, and other common fluids found on mobile equipment. PUR jackets also greatly improve low temperature flexibility, resistance to the environment, and oxidation protection. Balluff also offers M12 cables of various lengths and jacket materials with flying leads for a complete home run back to the control module.

Sensors with inductive, capacitive, and ultrasonic technologies allow manufacturers to implement automated features that enhance the machine’s productivity, or to abide by the latest safety regulations to protect the operator and surrounding workers. These sensors must have the right properties for the job at hand without compromise. Balluff’s converter cables make it easier to find the best sensor to meet your requirements.

Features

  • One sensor can be used in several applications by using cables of various lengths, pin-outs, connector styles

  • No more design compromises! Choose the best sensor for the application

  • A damaged cable is simple to replace. No need to remove the sensor, re-calibrate air gaps, readjust sensitivities, or re-align mounting brackets

  • Other automotive style connectors available upon request

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue