Products
Service & Support
Industries & Solutions
Company

30.08.2019

Ethernet/IP IO-Link master block for welding environments

Simplify smart service integration in harsh industrial environments

Electromagnetic interference (EMI) can negatively impact work processes, interfering with digital, analog and communication equipment. Balluff's new IO-Link master can insulate your productivity by:</p>

  • Reducing inductive noise with coil choke filters.

  • Reducing conductive noise with its fiberglass-reinforced plastic, polypropylene sulfide (PPS) housing, that breaks conductive loops.

  • Reducing capacitive noise by raising the PCB further from the backplane. Since PPS is non-conductive, the housing does the work of a separate grounding plate.

PPS is also inherently non-stick, so welding spatter slides off it.

This block offers four Class A IO-Link ports and four Class B IO-Link ports. The Class A ports can be connected to 3- or 4-pin IO-Link devices using appropriate cables. Pin 2 can be used for an actuator power on these ports and it is powered through the device power (Us). Pin 2 on these ports can be used as a digital in/out. Class B ports are primarily used for devices requiring isolated actuator power (Ua), for example in robotic grippers or valve manifolds, and are connected using 5-pole cables. The 3-pin Class A devices can also be connected to the Class B master port on this master using a 3-pole cable.

Like other Balluff IO-Link master blocks, the BNI00CY offers advanced features. Its built-in display allows configuring of network parameters and aids during troubleshooting. Connect to its embedded web server to remotely configure the block and connected IO-Link devices. In difficult EMI and welding environments, this block keeps performing.

Features

  • Filters multiple types of EMI PPS composite body resists weld spatter

  • 4x Class A, 4x Class B IO-Link master ports

  • Built-in enhanced web server

  • Display for configuring network parameters

  • Up to 9A of output power with 2A per channel

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue