Products
Service & Support
Industries & Solutions
Company

26.07.2019

Inductive Factor 1 M12 sensors

Reliably detect ferrous and nonferrous metals

Our latest high-precision inductive Factor 1 M12 sensors accurately detect all metals, both ferrous and nonferrous, consistently and reliably. They accurately detect metals over the entire range of the application, without the need for a reduction/correction factor. This provides advantages in applications using varying conductive materials or when it is inefficient to adjust sensor switching distance depending on type of metal being detected.

Inductive Factor 1 sensors are magnetic-field resistant, so their function is not disturbed by electromagnetic fields up to 100 kA/m, such as in induction hardening and welding systems. Their durable PTFE-coated housing material makes them very well suited for such harsh environments, including those with weld spatter.

These IP68-rated sensors have an extended ambient temperature range (–40...+85 °C), which makes them optimal for welding applications, and the ceramic-coated sensing face (for BES05KU) provides further weld spatter resistance.

These robust M12 sensors are offered in flush and non-flush versions.

Features

  • Inductive factor 1 sensors accurately detect all metals (ferrous and nonferrous) at the same rated switching distance

  • Magnetic-field resistant and PTFE-coated durable housing material ideal for harsh environments

  • IP68 rated, with extended ambient temperature range (–40...+85 °C) offers marked improvement over previous generation

  • Ceramic-coated sensing face (for BES05KU version) provides further weld spatter resistance

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue