Products
Service & Support
Industries & Solutions
Company

25.06.2021

Inductive Factor 1 magnetic field immune sensors

Detects any metal with the same switching distance

Inductive Factor 1 magnetic field immune sensors

Our new inductive Factor 1 sensor family offers you a reliable and economical solution for your metal sensing applications. Factor 1 sensors detect any metal (including steel, aluminum or brass) with the identical switching distance. Take advantage of this feature to detect objects of changing materials in an application. In addition to the Factor 1 properties, these sensors feature an extended temperature range and are magnetic field immune. This ensures a fault-free process, even in the presence of strong electromagnetic fields. PTFE coated versions are available for applications in welding environments.

You can always rely on our Factor 1 sensors, even in harsh environments including near induction hardening or welding equipment.

Features

  • Detects any metal with same switching distance

  • Magnetic field immune

  • Expanded temperature range

  • PTFE coating for harsh environments

Inductive Factor 1 sensors

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue