Products
Service & Support
Industries & Solutions
Company

29.03.2019

IO-Link masters for smart device integration

Add flexibility in designing controls architectures

Balluff is adding two new IO-Link masters to its line-up, designed to help you integrate smart IO-Link devices into your system: the BNI00E1 (EtherNet/IP) and the BNI00AZ (Profinet). These IO-Link masters offer 4x Type A (Class A) IO-Link ports and 4x Type B (Class B) IO-Link ports, each with up to 2A of output per channel, to meet a wider range of requirements.

Type A ports allow for greater flexibility, where you can use pin 2 for an actuator/output and pin 4 for an IO-Link, input/output. The Type A ports are powered with device power. They can also be used to connect to configurable expandable I/O hubs like the BNI007Z.

The Type B ports offer isolated power for output, using pin 2 and pin 5, which you can use for IO-Link devices such as pneumatic or hydraulic valves, proportional valves, or robotic grippers. They can also be used to connect 3-pin IO-Link sensors or devices such as transducers, RFID over IO-Link, or SmartLights.

The enhanced webserver built in to these IO-Link masters allows you to configure and parameterize connected IO-Link devices on the fly. It also continually publishes JSON-formatted information, which you can use to remotely monitor devices. These IO-Link masters give you more flexibility in building resilient, feature-rich controls architectures.

Features

  • 4x Type A (Class A) IO-Link ports

  • 4x Type B (Class B) IO-Link ports

  • Built-in enhanced webserver

  • M12 T-coded power connectors

  • Isolated output power on Type B (Class B) ports

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue