Products
Service & Support
Industries & Solutions
Company

09.10.2020

Linear position sensor with double or triple redundancy in a single housing

Fail-safe position measurement with digital interfaces

Our redundant magnetostrictive linear position sensors are now available in two digital interface versions: SSI and Start/Stop pulse. This meets the highest requirements for safety and availability. They are less noise susceptible than traditional analog interfaces while offering greater resolution. Moreover, they deliver up to 1000 Hz sampling frequency for fast data acquisition.

With up to three independent measuring systems operating concurrently in one housing, they ensure uninterrupted processing. Pressure rated to 600 bar, they are well suited for use in valves and hydraulic cylinders where safety is an issue. An IP67 rating means they are insensitive to contamination and can stand up to harsh environments. To meet your individual requirements, you can choose from various form factors and measuring ranges between 25 and 7620 mm.

Like all our magnetostrictive linear position sensors, these feature high repeatability and are wear free thanks to non-contact measurement.

Features

  • Redundant position measurement

  • Broad product range: four different form factors with either SSI or Start/Stop digital interface

  • Maximum resolution down to 0.5 µm

  • Insensitive to contamination (IP67)

  • Selectable output signals via software tool

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue