Products
Service & Support
Industries & Solutions
Company

09.10.2020

Linear Transducers with Redundancy Add Insurance to Critical Uptime Applications

Balluff redundant linear position sensors now available with SSI and Start/Stop

With up to three independent measuring systems operating concurrently in a single housing, Balluff’s new fail-safe magnetostrictive linear position sensors with digital interfaces ensure uninterrupted processing for uptime critical applications.

Available in four form factors to meet specific application needs, each of these new rod-style transducers has either two or three separate sets of electronics and sensing elements operating concurrently in in a single housing.

"People are interested in redundancy when downtime cannot be tolerated. In uptime critical applications, when downtime would only be costly but could also be catastrophic, having redundant measuring is like having an insurance policy. Three concurrent measurements allow for continuous and reliable data comparison," said Balluff After Sales Technical Support Engineer Scott Rosenberger.

Each of the newest additions to the Balluff linear transducer portfolio is available with either SSI and Start/Stop digital interface. These new digital versions are less noise susceptible while offering greater resolution. They deliver up to 1000 Hz sampling frequency for fast data acquisition. They are pressure rated to 600 bar and provide an IP67 rating, so they are insensitive to contamination and can stand up to harsh environments.

And like all Balluff magnetostrictive linear position sensors, these feature high repeatability and are wear free thanks to non-contact measurement.

Key features

  • Redundant position measurement

  • Broad product range: four different form factors with either SSI or Start/Stop digital interface

  • Maximum resolution down to 0.5 µm

  • Insensitive to contamination (IP67)

  • Selectable output signals via software tool

Questions? Contact our public relations manager at:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue