Products
Service & Support
Industries & Solutions
Company

13.03.2020

Magnetic encoder with Siemens DRIVE-CLiQ interface

For universal use – connects directly and simply to the drive system

The BML SGA absolute magnetic encoder stands out in applications where absolute accuracy of position and end-of-travel is required. And since leaving and returning to the detection range of the magnetic tape is permitted, it provides a simple and economical solution for demanding applications in the fields of automation and machine tool building. The system is also simple to retrofit.

With its Drive-Cliq interface, the system can be perfectly integrated into Siemens controller environments. Siemens has certified the system accordingly. Plug-and-play installation makes incorporating it into the drive system easy. The controller automatically detects the sensor and its basic settings.

The system continuously checks the measurement quality, so that any mechanical position shift during operation is directly detected. Its automatic status monitoring detects signal quality. The function reserve can be evaluated in the controller.

Features

  • Reliable: non-contact and wear-free measuring principle

  • Universal: measuring lengths up to 48 m, high system accuracy to ±12 μm

  • Time-saving: high read distance up to 1.3 mm makes installation easier

  • Convenient: Status LED and diagnostics functions for reliable operation and quicker maintenance

  • Easy to integrate: space-saving, compact form factor

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue