Products
Service & Support
Industries & Solutions
Company

01.04.2021

Magnetostrictive linear position sensor for extreme conditions

Corrosion resistant and rugged, in stainless steel

Magnetostrictive linear position sensor for extreme conditions

Our BTL magnetostrictive linear position sensors meet the highest requirements for long service life and up-time. Our new magnetostrictive sensor with full stainless steel housing can stand up to extreme conditions.

It delivers IP69K ingress protection for both the rod in the pressure area and the electronics housing outside the cylinder. This makes it especially rugged and corrosion resistant. Additionally, it is pressure rated up to 1000 bar. All of these attributes make it ideal for use in harsh work areas like steel plants.

The BTL magnetostrictive linear position sensor offers measuring ranges from 25 to 7620 mm. Its non-contact measuring principle means no wear. And because it is completely maintenance-free it increases the up-time of your machines and equipment.

Features

  • Corrosion resistant, even under extreme ambient conditions

  • High pressure rated up to 1000 bar

  • Optional connection for cable protection system

  • Maximum enclosure rating: IP69K

  • Rugged stainless steel construction for long service life

Magnetostrictive linear position sensors for extreme conditions

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue