Products
Service & Support
Industries & Solutions
Company

17.01.2020

Micromote mapping sensor

Can be integrated into an end effector, ideal for wafer mapping

For your wafer mapping needs, Balluff offers a highly precise photoelectric sensor which integrates perfectly into an end effector. Specially designed for extremely thin end effectors, our mapping sensor features an extremely controlled and focused light spot with outstanding homogeneity. This allows the sensor to detect wafers even just a few μm thick with extreme precision. And you can be confident it will reliably detect full slots, doubled wafers or tilted wafers, at all times.

The mapping sensor is based on the photoelectric Micromote technology, which combines an extremely small optical sensor head with an external processor unit (amplifier) and connects them via a highly flexible cable. This means you can adapt the mapping sensor to any mechanical installation situation, like other Micromote sensors.

Features

  • Very compact, extremely flexible sensor cable

  • Multi-functional sensor head

  • Flexible adaptation to the respective application using BAE external amplifier

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue