Products
Service & Support
Industries & Solutions
Company

13.03.2023

New Balluff Factor 1 inductive sensors ideal for automotive, general factory automation

Barrel and block style sensors deliver identical switching distance for all metals

Available in barrel and block styles, the latest additions to the Balluff inductive sensor portfolio deliver Factor 1 capabilities to meet today’s manufacturing needs.

The Factor 1 technology gives customers the ability to reliably detect ferrous and non-ferrous metals from the same distance, unlike typical inductive sensors which have a reduced range for non-ferrous metals.

This makes them ideal for the automotive industry and general factory automation where components are made with a variety of metals from more durable ferrous options like steel to lighter weight metals such as aluminum. Reading both types of metals with a single sensor eliminates the need to change sensors when the material type is changed, which minimizes downtime.

Resistant to magnetic fields

Additionally, the sensors are weld-field immune or magnetic-field resistant, meaning they aren’t affected by the strong electromagnetic fields found in applications like induction hardening and welding systems.

Cylindrical sensors in M8, M12, and M18 sizes

The barrel style sensors are especially well suited for these environments, with brass housings that either have a nickel-free coating or a PTFE coating. Some also offer a PTFE coated sensing face for added protection. This, combined with their extended temperature range — from -40°C to 85°C depending on the sensor, ensures fault-free sensing, even in tough environments. They come in M8, M12 and M18 sizes, designed for flush and non-flush installation with sensing ranges from 1.5 mm to 8 mm.

Cuboid 40 mm x 40 mm sensors

The block style has an innovative plastic housing with operation and function indicator lights that can be seen from almost any angle. Also available in flush and non-flush, they deliver an impressive sensing range of up to 40 mm, with a temperature range from -25°C to 70°C. 

Both the barrel and block-style factor 1 sensors offer easy wiring and set up and are quite robust for tough environments.

Features

  • Factor 1: Detect ferrous and non-ferrous metals at the same switching distance

  • Weld field immune

  • Barrel and block style housings

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue