Products
Service & Support
Industries & Solutions
Company

24.04.2020

New line laser generation in stainless steel housing

Precise, consistent projection

Our new line lasers offer you outstanding projection quality for your industrial image processing as well as for detecting, aligning, positioning and measuring workpieces. These line lasers can be triggered, focused and modulated. You can select between red, blue and green light types and, for red, among various projection types including line, point and cross. Our new line lasers can be precisely positioned using an M18 or Ø 20 attachment.

Features

  • Industrial-grade stainless steel housing with IP67 rating

  • Reliable, even in the most demanding conditions

  • Shock and vibration resistant, temperature resistant

  • For precise positioning and image processing

  • Best laser light consistency in a low laser class

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue