24.04.2020
New Line Lasers Assist in Detection, Aligning, Positioning and Measuring
Latest additions to Balluff vision line ideal for industrial image processing
Six new line lasers from Balluff deliver outstanding projection quality for industrial image processing.
By generating a fine laser line across a horizontal plane, the newest additions to Balluff’s vision line assist in detecting, aligning, positioning and measuring workpieces. Red, blue, and green light types provide opportunities to counteract colors on a part or a part’s reflectiveness. Red light versions are also available in various projection types including line, point and cross.
These models can be triggered, focused and modulated. And they can be precisely positioned using an M18 or 20 mm diameter attachment.
Each has an industrial-grade stainless steel housing and offers an IP67 rating, making them reliable in demanding conditions. And thanks to their shock, vibration and temperature resistance, they can be widely used in nearly any industry where vision tools are used for measurement applications.
Key features
For precise positioning and image processing
Industrial-grade stainless steel housing with IP67 rating
Shock and vibration resistant
Temperature resistant
Best laser light consistency in a low laser class

- [email protected]
- 1-800-543-8390
-
8125 Holton Drive
Florence, KY 41042