Products
Service & Support
Industries & Solutions
Company

17.09.2021

RFID, now IIoT compatible: The BIS U-6127 UHF processor unit

Identification solutions with OPC UA and integrated security functions

The new BIS U-6127 long range UHF processor unit makes it easy to integrate RFID into the Industrial Internet of Things (IIoT). Its built-in OPC UA server enables direct communication with MES and ERP systems. And with its unique multi-client and multi-port functionality you can implement parallel running applications. The Linux operating system enables fast pre-processing and filtering of large data quantities. Comprehensive configuration options are available in the web server and expanded RFID functions simplify startup. Plus with the integrated IO-Link master you can add additional sensors.

Another differentiator, the BIS U-6127 comes equipped with Secure Element, allowing for completely secure communication between the processor unit and the other systems. The data on the RFID tag can be digitally signed and encrypted. This prevents the possibility of the data being counterfeited or manipulated in production.

Features

  • OPC UA server for interoperability in network communication

  • Multi-client and multi-port function for applications running in parallel

  • Integrated security function usable via "Secure Element"

  • Web server with numerous configuration options

  • Expanded functions with data pre-processing and filtering, freely configurable data formats

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue