Products
Service & Support
Industries & Solutions
Company

02.07.2021

Rotary encoders for industrial applications with high accuracy

Variants with incremental or absolute interfaces, single or multi-turn

Rotary encoders for industrial applications

Rotary encoders from Balluff are used wherever lengths, positions, speeds/rotary movements, or angles/angular velocities need to be recorded. They convert mechanical movements into digital electrical signals.

Balluff offers a variety of measuring principles to best meet the needs of the application. For example, if a high resolution is required, optical encoders are often used, while magnetic encoders are preferred for applications in harsh environmental conditions. In addition, these encoders are available in a corrosion-resistant stainless-steel version with IP69K protection.

With a variety of designs, from miniature encoders to multi-turn hollow shaft encoders, our encoder family offers solutions for a wide range of requirements in mechanical engineering.

Features

  • Wear-free

  • Incremental or absolute interface

  • High resolution up to 16 bit/revolution

  • Single and multi-turn variants available

  • Multi-turn up to 243 revolutions

  • Variants for blind hollow, hollow and solid shafts available

  • Robust design for harsh environmental conditions

Rotary encoders

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue