Products
Service & Support
Industries & Solutions
Company

IO-Link Basics Workshop

Learn the basics of IO-Link in this one-day workshop.

Join us for a free, one-day IO-Link workshop, designed to provide an in-depth introduction to the fundamental functionalities, capabilities, operating principles, and advantages of IO-Link technology.

Structure of the Course

This course is designed as an introduction to the core concepts and practical applications of IO-Link technology. Led by a senior technical trainer from Balluff and supported by on-site sales engineers, the workshop features hands-on training.

Course Content

  • Receive a comprehensive overview of IO-Link

  • Learn to configure an IO-Link gateway using:

    • Add-on instructions

    • Web UI

    • Balluff Engineering Tool (BET)

  • Set up and configure the following devices:

    • A linear transducer (input device)

    • A SmartLight (output device)

    • An expansion hub (input/output device)

Target Audience

Engineers and integrators or anyone interested in IO-Link technology

Prerequisites

None

Duration

1 day

Where

MHI
8720 Red Oak Blvd., Suite 201
Charlotte, NC 28217

Open in Google Maps

When

May 21 or May 22; 8:30 a.m. – 4:30 p.m.

Notes

Training is limited to 10 participants per day, so early registration is encouraged. There is no cost to attend. Lunch will be provided.

Attendees will also receive a NEW BNI00L3 IO-Link Gateway (multiprotocol) at the end of the day!

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue