- Special characteristics
-
Washdown Plus
Washdown - Series
- R254K
- Dimension
- 20.4 x 60.3 x 49.5 mm
- Interface
-
IO-Link 1.1
Analog, current 4…20 mA
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (Emitter)
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Range
- 0 mm...20 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
PA 12
PA PACM 12 - Material sensing surface
- PA PACM 12
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Ecolab - Secondary features
-
Identification
Device Discovery
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment - Secondary features for condition monitoring
-
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection - Scope of delivery
- Mounting instruction
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-01
- ECLASS 11.0
- 27-27-09-01
- ECLASS 5.1.4
- 27-27-09-01
- ECLASS 6.2
- 27-27-09-01
- ECLASS 8.1
- 27-27-09-01
- ECLASS 9.0
- 27-27-09-01
- ECLASS 9.1
- 27-27-09-01
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528