Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BFF0003

Available

S-BFF C

Typecode:

BFF T7040-JA001-D06A2A-S4

Loading...
Working range
1...150 cm/s aqueous media
3...300 cm/s oil
Operating voltage Ub
20...28 VDC
Switching output
PNP
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
40 mm
Process connection
NPT 1/2" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
1.4305 stainless steel
Media temperature
-20...80 °C
Pressure rating max.
100 bar
Ambient temperature
-20...80 °C
IP rating
IP67
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-04-03
ECLASS 11.0
27-20-04-03
ECLASS 5.1.4
27-20-04-03
ECLASS 6.2
27-20-04-03
ECLASS 8.1
27-20-04-03
ECLASS 9.0
27-20-04-03
ECLASS 9.1
27-20-04-03
ETIM 7.0
EC011419
UNSPSC 11
41111931
UNSPSC 7.0901
41111931

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA