- Hygienic inductive sensors
- Inductive NAMUR sensors
- Inductive distance sensors
- Inductive factor 1 sensors
- Inductive positioning systems
- Inductive ring and tube sensors
- Inductive sensors for hazardous areas
- Inductive standard sensors
- Magnetic-field-resistant inductive sensors
- Pressure-rated inductive sensors
- Rapid inductive position measuring systems
- Temperature-rated inductive sensors
- Weld-immune inductive sensors
Inductive full-metal sensors
Inductive sensors
Available in:
50 versions
The resilient stainless steel BES inductive full-metal sensors have been specifically developed for applications in harsh environments. The housing and sensor front are manufactured from stainless steel. The robust active surface is resistant to impacts, mechanical stresses, and abrasive media. We offer additional variants with PTFE and ceramic coating against welding spatter. The extreme resilience of our sensors can reduce your maintenance costs,thus increasing the availability of your system.
Features
- Extremely robust
- High switching distance
- Factor 1 sensors and selective sensors (ferrous/non-ferrous)
- Resistant to abrasive media and cleaning agents
- Various configurations and sizes
50 Results
Order code | Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Approval/Conformity | Installation | Actions |
---|---|---|---|---|---|---|---|---|---|---|
BES0511BES M12EI-PSC40N-S04G-S |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 70 Hz | Stainless steel | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES0567BES M12EI-PSC40A-S04G-S02 |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 80 Hz | Stainless steel, weld spatter resistant, coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02N3BES M08EH1-NSC20B-S04G-S |
Ø 8 x 65 mm | NPN Normally open (NO) | 2 mm | 750 Hz | Stainless steel | Connector, M12x1-Male, 3-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02N5BES M08EH1-PSC20B-S04G-S |
Ø 8 x 65 mm | PNP Normally open (NO) | 2 mm | 750 Hz | Stainless steel | Connector, M12x1-Male, 3-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02N6BES M08EH1-PSC20B-S04G-S01 |
Ø 8 x 65 mm | PNP Normally open (NO) | 2 mm | 750 Hz | Stainless steel, PTFE coated | Connector, M12x1-Male, 3-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02NABES M12EI-PSC40B-S04G-S |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 500 Hz | Stainless steel | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02NCBES M12EI-PSC40B-S04G-S01 |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 500 Hz | Stainless steel, PTFE coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02NKBES M18EI-PSC72B-S04G-S01 |
Ø 18 x 65 mm | PNP Normally open (NO) | 7.2 mm | 350 Hz | Stainless steel, PTFE coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02WCBES M12EF1-NSC10F-S04G-S |
Ø 12 x 60 mm | NPN Normally open (NO) | 10 mm | 350 Hz | Stainless steel | Connector, M12x1-Male, 4-pin | CE, cULus, WEEE | non-flush | ||
BES02WEBES M12EF1-PSC10F-S04G-S |
Ø 12 x 60 mm | PNP Normally open (NO) | 10 mm | 350 Hz | Stainless steel | Connector, M12x1-Male, 4-pin | CE, cULus, WEEE | non-flush |
Edit columns
Please select which columns should be displayed.