Products
Industries & Solutions
Company
Service & Support

Magnetostrictive linear position sensors for industrial hydraulics

Magnetostrictive sensors

Available in:

25 versions

The most important application for our BTL magnetostrictive linear position sensors in rod design is in hydraulic drive units. They are exceptionally well-suited for use in hydraulic cylinders for position feedback, for molding and rolling mills, or for elevator and hoisting technology.

Since the sensors are installed in the pressure area of hydraulic cylinders, they have to have the same pressure resistance as the cylinder itself. The measurement element is installed in a pressure-rated tube made of non-magnetic stainless steel. The flange seals the high pressure area using an O-ring. Moreover, the electronics are integrated in a protective housing outside of the cylinder on the flange of the rod.

Features

  • High resolution of up to 1 µm
  • Measuring lengths of up to 7620 mm
  • Measures several positions and speeds at the same time
  • Programmable output signals – invert, configure, and document the measurement range
  • Flexible installation thanks to various thread types
  • Non-contacting, thus free from wear – no downtimes and a long service life
  • Expanded measuring possibilities with multi-magnet technology
  • Easy integration with equipment through a variety of interfaces – such as IO-Link, Profinet, EtherCAT, SSI, and analog

25 versions

Order code
Interface Measuring length Mechanical configuration Ambient temperature Linearity deviation Application
Actions
IO-Link 25...4000 mm a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
-40...85 °C ± 50 µm Hydraulic cylinder
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
-40...75 °C nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Hydraulic cylinder
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
-40...85 °C nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS
Hydraulic cylinder
EtherCAT 25...4000 mm a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
-40...75 °C nnnn = 0025…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Hydraulic cylinder
EtherCAT 25...5000 mm a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
-40...85 °C ± 50 µm Hydraulic cylinder
Digital pulse 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0025…5500: ± 50 µm, nnnn > 5500: ± 0.02% FS Hydraulic cylinder
EtherCAT 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0050…5500: ± 30 µm, nnnn > 5500: ± 0.02% FS Hydraulic cylinder
EtherNet/IP 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0050…5500: ± 30 µm, nnnn > 5500: ± 0.02% FS Hydraulic cylinder
Profinet 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0050…5500: ± 30 µm, nnnn > 5500: ± 0.02% FS Hydraulic cylinder
Analog, voltage 25...7620 mm Fastening 3/4" threads -40...85 °C nnnn = 0050…0500: ± 50 µm, nnnn = 0501…5500: ± 0.01% FS, nnnn > 5500: ± 0.02% FS Hydraulic cylinder
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue