Products
Industries & Solutions
Company
Service & Support

Safely transmit signals amid interference from electromagnetic fields

BNI network modules

Safely transmit signals in electrical interference fields

Benefit from our robust modules for reliable signal transmission even in the event of welding spatter, welding currents and electromagnetic interference fields. IO-Link's efficient point-to-point wiring allows you to set up a decentralized system architecture in the welding booth outside the control cabinet.

Network nodes equipped with an IO-Link master communicate directly with the main controller or the control unit on the machine via Industrial Ethernet. And a large number of intelligent sensors or I/O modules with an IO-Link interface can be connected to the IO-Link ports.

Features

  • Made of fiberglass-reinforced plastic to reliably withstand welding spatter, welding currents and electromagnetic fields
  • IO-Link masters and hubs with 8 ports and 16 inputs and outputs
  • IO-Link master for Ethernet/IP and Profinet

Recommended products for interference-free data transmission

BNI00EK

Robust network modules for Profinet

BNI0091

IO-Link sensor/actuator hubs for welding environments

BNI008M

Robust network modules for Ethernet/IP

BNI00EK

Robust network modules for Profinet

Special characteristics
Washdown Plus
Washdown
Interface
Profinet
Interface IIoT
REST API
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel
Dimension
68 x 36.8 x 226 mm
Ambient temperature
-25...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1
Safety Hub Support
yes
Secondary features
Operating Hours Counter
Voltage and Current Monitoring
Boot Cycle Counter
Secondary features for condition monitoring
Internal temperature monitoring
More product details
BNI0091

IO-Link sensor/actuator hubs for welding environments

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum US, sensor
9 A
Switching current
16x 2 A
Current sum UA, actuator
9 A
Housing material
PBT, GF30
1.4404 stainless steel, Inserts
Dimension
68 x 39.1 x 183.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
6.0 ms
Process data IN
6 bytes
Process data OUT
2 bytes
More product details
BNI008M

Robust network modules for Ethernet/IP

Interface
EtherNet/IP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection (supply voltage OUT)
7/8"-Female, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Plastic
Dimension
68 x 42.9 x 226 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1.3
More product details

More application examples in the field of robotics

Discover further topics

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure industrial robotics
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue