Drive Technology
- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
Detect both speed and rotation direction
With inductive standard sensors you can detect the speeds of shafts in plant engineering. Two sensors are all you need to detect speed and rotation direction.
The features
- Simple installation: generous switching distance
- Reliable operation: extended temperature range down to –40 °C
- High equipment uptime: non-contact detection
- No additional protection measures required: insensitive to contamination
Downloads
-
Industry brochure drive technology