- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
Measure tower flex
Any significant tilt of a wind energy plant's tower can shorten the overall equipment lifetime. This is particularly problematic during strong gusts of wind, storms, or the plant's start-up phase. Inclination sensors from Balluff reliably measure the absolute inclination angle, preventing limit values from being exceeded and reducing the load on the system.
The features
- Easy to install
- Temperature range of –40 to +85 °C
- Rugged metal housing
Downloads
-
Industry brochure energy production