- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
- Monitoring grippers on gantry loaders
- Detecting end positions on gantry loaders
- Controlling positioning of linear drives
- Monitoring levels on the hydraulic power unit
- Detect process fluids and levels continuously or switching
- Leak detection
- Safe position detection
- Reliably stop machines at critical times
Detect process fluids and levels continuously or switching
Depending on the version, you can use our analog ultrasonic sensors for 2-point switching or for continuous level control. You benefit from maximum flexibility in selecting your monitoring type.
The features
- Use one or two switching points, work with pure analog or analog measurement combined with two switching points
- High flexibility, greater efficiency and high reliability for the application
- Rectangular and cylindrical styles allow for greater freedom of design
Downloads
-
Industry brochure metalworking