- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistic
- White goods
- Electronics industry
- Monitoring grippers on gantry loaders
- Detecting end positions on gantry loaders
- Controlling positioning of linear drives
- Monitoring levels on the hydraulic power unit
- Detect process fluids and levels continuously or switching
- Leak detection
- Safe position detection
- Reliably stop machines at critical times
Monitoring levels on the hydraulic power unit
To reliably detect the hydraulic fluid fill level, you just need magnetostrictive fill level sensors with floats. These are fully encapsulated for ruggedness. They stand out with their precision and are designed for high sampling rates.
Both analog signals (0...10 V or 4...20 mA) and IO-Link can be used as interfaces.
The features
- Made of corrosion-proof stainless steel with high surface quality
- Continuous precise measurement in the μm range for highly accurate results
Downloads
-
Industry brochure metalworking