For all movements at the coke oven battery

For all movements at the coke oven battery

Would you like to enjoy the benefits of non-contact travel measurement even in high ambient temperatures? Then we recommend our BTL magnetostrictive linear position sensor rated for up to 100 °C. From its protected position in the hydraulic cylinder, it controls all movements at the coke oven battery.

The features

  • Rugged metal housing with IP67
  • Can be equipped with PTFE cable up to 200 °C

Downloads

  • Industry brochure steel and metallurgical industry