Continuously track rolls

BSI inclination sensors

Continuously track rolls

Tilt sensors from Balluff support you in ensuring the optimal tension of your electrode foils. With a high accuracy of 0.1°, they measure the angle of the dancer arm so that the material can always be fed optimally. The easy-to-mount sensors operate without contact and are, therefore, wear-free and maintenance-free.

The features

  • Contactless and absolute
  • Measuring range up to 360 degrees
  • Direct inclination measurement without complex special construction

Related topics

Downloads

  • Industry brochure battery industry