Flexible and wear-free energy transmission
BIC inductive couplers
Data must be transferred from rotating to stationary machine parts on rotary indexing tables. Slip rings are usually used for this purpose, but their inevitable wear often leads to failures and expensive downtimes. Inductive couplers from Balluff are the better choice here. They transmit energy and signals for sensors and actuators without contact across an air gap of up to 5 mm – safely, quickly and with optimized performance.
The Features
- Easy installation, mounting and replacement thanks to plug-and-play and M12 plug-in connection
- No mechanical wear, completely maintenance-free
- Overheating protection due to internal temperature monitoring
- High protection class (IP67)
- Transmission of high power (up to 120 W)
Related topics
Downloads
-
Industry brochure battery industry