Container positioning
For removal, the container position must also be monitored. Temperature-rated inductive sensors from Balluff can be used here without any concern. Both their housings and their cables are optimized for elevated temperatures up to +230 °C. Various form factors allow the sensors to be easily integrated into various settings where space is at a premium.