27.01.2020

Capacitive Smart Level Sensors in Block-Style – Now Also with IO-Link

Level detection sensors ideal for foaming or adhesive media

Capacitive Smart Level Sensors in Block-Style with IO-Link

Our compact capacitive Q40 sensors now offer IO-Link technology. They reliably detect levels through non-metallic containers. They require no adjustment for conductive media and container wall thicknesses up to 6 mm.

The IO-Link interface gives you expanded application and setting options. The sensor is easy to install by using an industry standard 3-core cable. You can also position the sensors in the machine directly at the location of operation because the sensor's accessibility no longer plays a role.

Process monitoring, configuration and error analysis of the IO-Link sensors take place in the controller. This makes machine processes time-optimized and operations become greatly more efficient.

Features

  • Detect levels through walls of non-metallic containers up to 10 mm thickness
  • For highly conductive media such as acids and bases
  • Compensate for foam and residues using Smart Level 50 technology
  • Operation modes: standard I/O mode (SIO), IO-Link mode

Capacitive Smart Level Sensors in Block-Style with IO-Link

Downloads

  • Capacitive Smart Level sensors in block-style – now also with IO-Link

Do you have questions? Please contact us.