26.05.2021

High Accuracy Encoders for Industrial Applications

An extensive product family

High accuracy Encoders for industrial applications

Rotary encoders from Balluff are used wherever lengths, positions, speeds/ rotary movements, or angles/angular velocities need to be recorded. They convert mechanical movements into digital electrical signals.

Balluff offers a variety of measuring principles to best meet the needs of the application. For example, if a high resolution is required, optical encoders are often used, while magnetic encoders are preferred for applications in harsh environmental conditions. In addition, these encoders are available in a corrosion-resistant stainless-steel version with IP69K protection.

With a variety of designs, from miniature encoders to multi-turn hollow shaft encoders, our encoder family offers solutions for a wide range of requirements in mechanical engineering.

Features

  • Wear-free
  • Incremental or absolute interface
  • High resolution up to 16 bit/revolution
  • Single and multi-turn variants available
  • Multi-turn up to 243 revolutions
  • Variants for blind hollow, hollow and solid shafts available
  • Robust design for harsh environmental conditions

High accuracy Encoders  for industrial applications

Related topics

Downloads

  • High accuracy encoders for industrial applications

Do you have questions? Please contact us.