Which attributed do you want to keep?
- Operating voltage Ub
- 21.6...30 VDC
- Switching output
- Relay NO/NC change-over contact
- Ambient temperature
- -20...60 °C
- IP rating
- IP20
- Approval/Conformity
- cCSAus
Technical documentation
-
Datasheet
-
MTTF Certificate
Product documentation
-
Certificate
-
Installation/Assembly manual
-
Manual
- ETIM 4.0
- EC001485
- ETIM 5.0
- EC001485
- ETIM 6.0
- EC001485
- ETIM 7.0
- EC001485
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926
- [email protected] 6.0
- 27-21-01-21
- [email protected] 8.1
- 27-21-01-21