- Connection 1
- Sub-D-Male, angled, 9-pin
- Connection 2
- M12x1-Male, straight, 4-pin, B-coded
- Connection 3
- M12x1-Female, straight, 5-pin, B-coded
- Operating voltage Ub
- 30 VDC
- Rated current (40 °C)
- 3.0 A
- IP rating
- IP30
- Ambient temperature
- -20...70 °C
- Approval/Conformity
- WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-01-06
- ECLASS 11.0
- 27-44-01-06
- ECLASS 4.1
- 27-27-90-00
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-21
- ECLASS 8.1
- 27-44-01-06
- ECLASS 9.0
- 27-44-01-06
- ECLASS 9.1
- 27-44-01-06
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC002062
- ETIM 6.0
- EC002062
- ETIM 7.0
- EC002062
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604