available on request
- Cable
- PUR black, 100 m
- Number of conductors
- 11
- Conductor cross-section
- 0.34 mm² + 1.0 mm²
- Cable temperature, fixed routing
- -40...80 °C
- Cable temperature, flexible routing
- -20...80 °C
-
Datasheet
-
End of Life Announcement
- ECLASS 10.1
- 27-06-01-05
- ECLASS 11.0
- 27-06-01-05
- ECLASS 4.1
- 27-06-08-00
- ECLASS 5.1.3
- 27-06-20-06
- ECLASS 5.1.4
- 27-06-20-07
- ECLASS 6.2
- 27-06-20-11
- ECLASS 8.1
- 27-06-20-11
- ECLASS 9.0
- 27-06-20-11
- ECLASS 9.1
- 27-06-20-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001578
- ETIM 6.0
- EC001578
- ETIM 7.0
- EC001578
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604