Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BHS004K

Inductive sensors for hazardous areas

Typecode:

BES 516-300-S315-S4-N

Loading...
Dimension
Ø 12 x 56 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Interface
NAMUR
Switching frequency
1000 Hz
Housing material
Stainless steel
Material sensing surface
POM
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-25...70 °C
Pressure rating max.
500 bar
Ex category
ATEX: 2G (EPL Gb)
ATEX: 3G (EPL Gc)
IP rating
IP68
Approval/Conformity
CE
UKCA
CCC Ex
IECEx
ATEX
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Universal mounting system

Double-Ended Cordsets

Signal amplifier

Single-Ended Cordsets

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926