BID0009
Transponder-coded safety sensors
Typecode:
BID R02K-4R300-O20ZZ0-EP00,2-S92
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request
- Performance Level
- e
- Safety category (EN ISO 13849-1)
- 4
- SIL (IEC 61508)
- 3
- SIL CL (EN 62061)
- 3
- Coding level (EN ISO 14119)
- high
- Response time max.
- 100 ms
- Approval/Conformity
-
TÜV
cULus
CE
WEEE - Operating principle
- non-contact (RFID)
- Approach direction
- any to the active surface or laterally
- Assured operating distance Sao
-
4 mm
8 mm - Assured switch off distance Sar
- 18 mm
- Connection
- Cable with connector, M12x1, 5-pin, 25 cm, PUR
- Switching output
- 2x PNP OSSD
- Installation
- for flush mounting
- Dimension
- 39.2 x 18 x 29.5 mm
- Ambient temperature
- -25...65 °C
- IP rating
-
IP65
IP67 - Housing material
- Thermoplast
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-24-03
- ECLASS 11.0
- 27-27-24-03
- ECLASS 5.1.4
- 27-27-24-03
- ECLASS 6.2
- 27-27-24-03
- ECLASS 8.1
- 27-27-24-03
- ECLASS 9.0
- 27-27-24-03
- ECLASS 9.1
- 27-27-24-03
- ETIM 7.0
- EC002592
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501