BTL1396
Magnetostrictive linear position sensors in rod design
Typecode:
BTL6-V11V-M0150-B-S115
to be discontinued
- Style
- Rod series
- Mounting part
- Threaded flange M18x1.5
- Housing material
- Aluminum, Anodized
- Magnets, number max.
- 1
- Connection
- Connector, M12x1, 8-pin
- Interface
- Varan VNO length measuring system V1.0
- Measuring range
- 150 mm
- Sampling frequency max.
- 4000 Hz
- Non-linearity max.
- ±200 µm
- Repeat accuracy
- ≤ 30 µm
- Operating voltage Ub
- 20...28 VDC
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-03
- ECLASS 11.0
- 27-27-07-03
- ECLASS 4.1
- 27-27-07-03
- ECLASS 5.1.3
- 27-27-07-03
- ECLASS 5.1.4
- 27-27-07-03
- ECLASS 6.2
- 27-27-07-03
- ECLASS 8.1
- 27-27-07-03
- ECLASS 9.0
- 27-27-07-03
- ECLASS 9.1
- 27-27-07-03
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41112100
- UNSPSC 7.0901
- 41112100