Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BES05N6

S-BES Q40 HT

Typecode:

BES Q40KG-X20F-SZ03

Loading...
Recommended accessories
Dimension
40 x 40 x 66.6 mm
Style Housing
40x40
Installation
non-flush
Range
20 mm
Switching output
for switching amplifier
Switching frequency
100 Hz
Housing material
Stainless steel
Material sensing surface
LCP
Connection
Connector, LEMO connector-Special connector, 2-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
0...230 °C
IP rating
IP50
Approval/Conformity
CE
WEEE
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Signal amplifier

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926