BES0169
Inductive proximity switches and proximity sensors
Typecode:
BES 516-118-BO-C-05
This product is currently unavailble in our webshop. Please contact us.
Contact request
not available
- Dimension
- Ø 12 x 60 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 2 mm
- Switching output
- NPN NO/NC
- Switching frequency
- 800 Hz
- Housing material
- Stainless steel
- Material sensing surface
- PA 12
- Connection
- Cable, 5.00 m, PVC
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP68
- Approval/Conformity
-
CE
cULus
EAC
-
Datasheet
-
End of Life Announcement
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-08-02
- ECLASS 5.1.3
- 27-27-08-02
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-08-02
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926