BES04AP
Inductive proximity switches and proximity sensors
Typecode:
BES M18MI1-PSC80B-BP05
available on request
- Dimension
- Ø 18 x 76.5 mm
- Style Housing
- M18x1
- Installation
- for flush mounting
- Range
- 8 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 1000 Hz
- Housing material
- Brass, Nickel-free coated
- Material sensing surface
- PBT/PA 12
- Connection
- Cable, 5.00 m, PUR
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67, at sensing surface
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926