Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCS00A3

S-BCS S

Typecode:

BCS S10T401-XXSFNC-SZ02-T07

Loading...
Dimension
Ø 18 x 61 mm
Series
S10
Thread (A)
M18x1
Installation
non-flush
Connection
Connector, Special connector-Special connector
Switching frequency
5 Hz
Interface
Special interface
Sensitivity
adjustable on base unit
Housing material
1.4301 stainless steel
Material sensing surface
PTFE
Ambient temperature
-10...180 °C
Pressure rating max.
6 bar
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP68
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers

Double-Ended Cordsets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926