Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOD001R

Soon no longer available

S-BOD 6K

Typecode:

BOD 6K-RA03-S75

Loading...

to be discontinued
You can find the suitable alternative product below

Recommended alternative

BOD002U

BOD 6K-RAI03-S75

Special characteristics
Washdown
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
Analog, voltage 1…10 V
linear rising/falling
PNP NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 9.5 mm at 100 mm
Range
30...200 mm
Accuracy
±1 % FS
Repeat accuracy
0.5 % FS
Resolution
≤ 0.68 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
13...30 VDC
Approval/Conformity
CE
cULus
Ecolab
WEEE
Technical documentation

Mounting bracket for photoelectric sensors

Universal mounting system

Single-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528