Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS0016

S-BOS M18 D

Typecode:

BOS 18E-PS-1N2M-S4-D

Loading...
Series
18E
Dimension
Ø 18 x 72 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Fixed background suppression, not suitable for very dark objects
Beam characteristic
Focus, typical at 16 mm
Light type
LED Red light
Light spot size
Ø 5 mm at 20 mm
Range
0...40 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
1.4571 stainless steel
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Ecolab
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Mechanical Accessories

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528