- Special characteristics
- Washdown
- Series
- 23K
- Dimension
- 23 x 51 x 52.4 mm
- Interface
- PNP NO/NC
- Input function
-
Key disable on/off
Same function as button - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, (energetic)
- Beam characteristic
- Collimated
- Light type
- Laser Red light
- Light spot size
- 2.2 x 2.2 mm at 800 mm
- Range
- 5...1200 mm
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
PC
ABS - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
Ecolab
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-03
- ECLASS 11.0
- 27-27-09-03
- ECLASS 5.1.4
- 27-27-09-03
- ECLASS 6.2
- 27-27-09-03
- ECLASS 8.1
- 27-27-09-03
- ECLASS 9.0
- 27-27-09-03
- ECLASS 9.1
- 27-27-09-03
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528