Recommended accessories
- Series
- G05V
- Dimension
- Ø 5 x 13 mm
- Application
- Vacuum (to 1 µPa)
- Interface
- for switching amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Diffuse sensor, (energetic)
- Beam characteristic
- Divergent
- Light type
- LED Infrared
- Range
- 0...60 mm
- Connection
- Cable, 1 m, PTFE
- Housing material
- Stainless steel
- Material sensing surface
- Epoxy
- Mounting part
- Diameter 5.0 mm
- Approval/Conformity
-
CE
UKCA
WEEE
Technical documentation
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528